??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
WMBerg
Description
TP3A3W15 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Double Flange Pin Hub
Bill of material
TP3A3W15-26
Product No.
Description
Max-M-Drive Timing Series
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Anodized
Pitch
0.118 Inch
Number Of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Flange Diameter
Inch
Bore
Inch
F.W.
Inch
Overall Length
Inch
Hub Diameter
Inch
Belt Width
0.590 Inch
Previews
3D
Dimension
2D
Download CAD models