??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
WMBerg
Description
TP3A2W15 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Single Flange Pin Hub
Bill of material
TP3A2W15-16
Product No.
Description
Max-M-Drive Timing Series
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Anodized
Pitch
0.118 INCH
Number Of Teeth
Pitch Diameter
INCH
Outside Diameter
INCH
Flange Diameter
INCH
Bore
3/16 INCH
F.W.
0.689 INCH
Overall Length
0.927 INCH
Hub Diameter
0.710 INCH
Belt Width
0.590 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели