??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
WMBerg
Description
TP2A3W6 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Double Flange Pin Hub
Bill of material
TP2A3W6-36
Product No.
Description
Max-M-Drive Timing Series
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Anodized
Pitch
0.079 Inch
Number Of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Flange Diameter
Inch
Bore
1/4 Inch
F.W.
Inch
Overall Length
Inch
Hub Diameter
Inch
Belt Width
0.236 Inch
Previews
3D
2D
Download CAD models