??
Catalog navigation
Селекция на CAD модел
Налични продукти: 9
HELP_VARIABLE
Company
WMBerg
Description
TP2A3H9 - Timing Pulleys - 0.079", 0.118" Circular Pitch, Flangeless Pin Hub
Bill of material
TP2A3H9-72
Product No.
Description
Max-M-Drive Timing Series
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Anodized
Pitch
0.079 INCH
Number Of Teeth
Pitch Diameter
INCH
Outside Diameter
INCH
Bore
INCH
F.W.
0.500 INCH
Overall Length
0.875 INCH
Hub Diameter
INCH
Belt Width
0.354 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели