??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Company
WMBerg
Description
TP2A2W6 Single Flange - Timing Pulleys - 0.079", 0.118" Circular Pitch, Single Flange Pin Hub
Bill of material
TP2A1W6-18
Product No.
Description
Max-M-Drive Timing Series
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Anodized
Pitch
0.079 Pouce
Number Of Teeth
Pitch Diameter
Pouce
Outside Diameter
Pouce
Flange Diameter
Pouce
Bore
Pouce
F.W.
0.327 Pouce
Overall Length
0.562 Pouce
Hub Diameter
Pouce
Belt Width
0.236 Pouce
Aperçus 3D
3D
2D
Modèles CAO générés