??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WMBerg
Description
TP2A2W6 Double Flange - Timing Pulleys - 0.079", 0.118" Circular Pitch, Double Flange Pin Hub
Bill of material
TP2A2W6-19
Product No.
Description
Max-M-Drive Timing Series
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Anodized
Pitch
0.079 Inch
Number Of Teeth
Pitch Diameter
Inch
Outside Diameter
Inch
Flange Diameter
Inch
Bore
Inch
F.W.
0.389 Inch
Overall Length
0.625 Inch
Hub Diameter
Inch
Belt Width
0.236 Inch
Previews
3D
Dimension
2D
Download CAD models