??
Catalog navigation
Селекция на CAD модел
Налични продукти: 69
HELP_VARIABLE
Company
WMBerg
Description
TP20L - Timing Pulleys - 1/5" Pitch (XL) - .200 Circular Pitch
Bill of material
TP20L6U6-58
Product No.
Description
Catalog Name
Master Inch/Metric Catalog
Pitch
0.200 INCH
Number Of Teeth
Outside Diameter
INCH
Pitch Diameter
INCH
Flange Diameter
INCH
Bore
INCH
Belt Width
INCH
Overall Length
INCH
Hub Diameter
INCH
Overall Length
INCH
Grove Width
5/16 INCH
Previews
3D
Размер
2D
Сваляне на CAD модели