??
Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
WMBerg
Description
TP20A3W6 to TP20A8W6 - Timing Pulleys - 1/5" Pitch(XL) - .200 Circular Pitch - 3/16", 1/4", 5/16", 3/8" and 1/2" Bore - Double Flange
Bill of material
TP20A5W6-15
Product No.
Description
Max-M-Drive Timing Series
Catalog Name
Master Inch/Metric Catalog
Material
Aluminum Clear Anodized
Pitch
0.200 Inch
Bore
Inch
Number Of Grooves
Pitch Diameter
Inch
Outside Diameter
Inch
Flange Diameter
Inch
Overall Length
Inch
Hub Diameter
Inch
Belt Width
Previews
3D
Dimension
2D
Download CAD models