??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
TP - Transition Plates
Bill of material
TPU02-T02A
Part No.
TPU02-T02A
Product Type
TP
Base Product Selection
Base Product Bore Size
Coupled Product Selection
Coupled Product Bore Size
Length
2.00 INCH
Width
2.00 INCH
Thickness
0.28 INCH
Weight (Includes Screws)
0.11 lbs
Mounting Orientation
Dowel Pin Selection
Previews
3D
Размер
2D
Сваляне на CAD модели