??
Catalog navigation
CAD model selection
Selectable products: 19
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
TP/TPL
Bill of material
TP2-01G-L8
Order Number
Switching Function
Number of pole
2
Rated voltage
DC 30V 0.1A Max.
Terminal Style
PCB
Contact specs
LED color
Color Button
Mounting Frame
Previews
3D
Dimension
2D
Download CAD models