??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bradley
Description
Towel Shelf Acorp 9105
Bill of material
towel_shelf_acorp_9105_9105_1890
VARIANTNAME
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Default Elevation
48.000
Installation Type
Wall Mounted
Width
Length
0.000
Height
0.000
Depth
0.000
Warranty Information
n/a
Version
1.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
OmniClass Title
Towel Bars
OmniClass Code
23-31 25 25
Modeling Code
n/a
Model
Material Note
n/a
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13.13
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
No
TowelBarVisible
Type Comments
Previews
3D
2D
Download CAD models