??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Towel ring for fixing to bathroom fittings - Sanitary accessories
Bill of material
BA40VC611
Order number
BA40VC611
Product description
BODENSCHATZ towel ring for fixing to bathroom fittings (to wall thickness of 19 mm)
Article number
104779
LOD Destination
LOD Level
Color
Chrome
Dimensions
30 cm
Wall / standing model
Wall model
Width
75 mm
Height
22 mm
Length
300 mm
Installation height
0.8 m
Netto weight
0.37 kg
Main customs material
Brass
Customs tariff number CH
83.025.090
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC611/
Previews
3D
尺寸
2D
下載CAD模型