??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Towel Dispenser acorp 249-34
Bill of material
towel_dispenser_acorp_249_34
Default Elevation
48.000
Width
10.750
Height
10.750
Depth
8.500
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
Version
2.0
URL
http://www.bradleycorp.com/
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
http://bradleycorp.com/download/177/8195.pdf
OmniClass Table 23 Title
Paper Towel Dispenser, Disposal Units
OmniClass Table 23 Number
23-31 25 19 11
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Model
249-340000
MasterFormat Title
Toilet Accessories
MasterFormat Number
10 28 13. 13
Manufacturer
Bradley Corporation
Fire Rating
n/a
Description
Towel Dispenser
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
No
Assembly Code
C1030200
ADA Compliant
Yes
Previews
3D
2D
Download CAD models