??
Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Bradley
Description
Towel Dispenser acorp 2251
Bill of material
towel_dispenser_acorp_2251_recessed
VARIANTNAME
Default Elevation
48.000
Width
14.000
Height
58.750
Depth of which projects
Depth
4.000
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
Version
2.0
URL
http://www.bradleycorp.com/
Type Comments
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
http://bradleycorp.com/download/124/8085.pdf
OmniClass Table 23 Title
Paper Towel Dispenser, Disposal Units
OmniClass Table 23 Number
23-31 25 19 11
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Model
MasterFormat Title
Toilet Accessories
MasterFormat Number
10 28 13. 13
Manufacturer
Bradley Corporation
Fire Rating
n/a
Description
Towel Dispenser/Waste Receptacle
Copyright
This Model Data is Property of Bradley Corporation
Buy American Act
Yes
Assembly Code
C1030200
ADA Compliant
Yes
Void Width
12.500
Void Height
57.344
Void Depth
Previews
3D
2D
Stáhnout CAD model