??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Toilet Tissue Dispenser Acorp Partition Mount 5422
Bill of material
toilet_tissue_dispenser_acorp_partition_mount_5422_5422
VARIANTNAME
5422
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Paper Product Visibility
1.000
Default Elevation
20.000
Installation Type
Partition Mounted - Semi-Recessed
Width
13.000
Partition Thickness
1.000
Height
12.375
Depth
6.250
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
Semi-Recessed
Technical Data
n/a
OmniClass Title
Toilet Paper Dispensers
OmniClass Code
23-31 25 21
Modeling Code
n/a
Model
5422
Material Note
n/a
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13.13
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Front-Back DualToilet Tissue Dispenser | Partition Mounted Semi-Recessed
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
Yes
Spindle Visibility
1.000
Previews
3D
2D
Download CAD models