??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Toilet Tissue Dispenser Acorp 5402
Bill of material
toilet_tissue_dispenser_acorp_5402_5402
VARIANTNAME
5402
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Paper Product Visibility
1.000
Default Elevation
48.000
Width
5.563
Height
10.375
Depth
5.313
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
2.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - Spanish
http://bradleycorp.com/download/320/8545es.pdf
Product Tech Data URL - French
http://bradleycorp.com/download/321/8545fr.pdf
Product Tech Data URL - English
http://bradleycorp.com/download/322/8545.pdf
OmniClass Table 23 Title
Toilet Paper Dispensers
OmniClass Table 23 Number
23.31.25.21
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Modeling Code
n/a
Model
5402
Material Note
n/a
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 00
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Toilet Tissue Dispenser
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
To Be Determined
Assembly Code
C1030200
ADA Compliant
Yes
Spindle Visibility
0.000
Previews
3D
2D
Download CAD models