??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Toilet Tissue Dispenser Acorp 5071
Bill of material
toilet_tissue_dispenser_acorp_5071_5071
VARIANTNAME
Percentage of Recycled Content
0.000
Low Emitting Material
Paper Product Visibility
1.000
Default Elevation
48.000
Width
6.500
Height
1.750
Depth
4.000
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
Version
2.0
URL
http://www.bradleycorp.com/
Type Comments
Specifications URL
http://www.bradleycorp.com/3partspec
Product Tech Data URL - English
http://bradleycorp.com/download/294/8440.pdf
OmniClass Table 23 Title
Toilet Paper Dispensers
OmniClass Table 23 Number
23.31.25.21
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OmniClass Table 21 Number
21-03 10 90 40
Model
MasterFormat Title
Toilet, Bath, and Laundry Accessories
MasterFormat Number
10 28 00
Manufacturer
Bradley Corporation
Industry Standards
n/a
Fire Rating
n/a
Description
Toilet Tissue Dispenser
Copyright
This Model Data is Property of Bradley Corporation
Complies to NAFTA
Buy American Act
Assembly Code
C1030200
ADA Compliant
No
NCD Visibility
NCD Paper Visibility
CD Visibility
CD Paper Visibility
Previews
3D
2D
Download CAD models