??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
TNKCH, TNKCFH - Pressure Tanks with Base -Narrow Mouth- -Selectable-
Bill of material
TNKCH5.9-3-Q1-R1-S1
Part Number
Material of O-Ring
Effective Capacity (l)
l
Number of Holes Selection
Q Rc(PT)
R Rc(PT)
S Rc(PT)
X Rc(PT)
Y Rc(PT)
At Full Capacity
l
Inner Diameter
mm
Effective Capacity Depth H
mm
At Full Capacity Depth H1
mm
H2
mm
h
mm
P.C.D.
D3
mm
O-Ring Size
G105
T1
10 mm
(D1)
120 mm
(D2)
103 mm
P
30 mm
(A)
166 mm
(B)
133 mm
Installation of Level Gauge
Low Level Float Switch Installation
Previews
3D
Dimension
2D
Download CAD models