??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TN2115 - IO-Link - Compact temperature sensors with display
Bill of material
TN2115
Produktfoto
Kurzbeschreibung
TN2115: Electronic temperature sensor; 1 x Pt 1000; (to DIN EN 60751, class A);
Long Description
Electronic temperature sensor; 1 x Pt 1000; (to DIN EN 60751, class A); PNP/NPN; switching signal; analogue signal; IO-Link; Installation length EL 50 mm; Measuring range -50...150 °C; -58...302 °F; Factory setting -50...150 °C °C; Pressure rating 400 bar; G 1/4; M12 Connector
Bestellnummer
TN2115
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
TN-050KLBM14-MFRKG/US/
ERP Group Supplier
I3
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models