??
Catalog navigation
CAD model selection
Selectable products: 60
HELP_VARIABLE
Company
Access Casters
Description
TM - Pneumatic (to 5800 lb/ea)
Bill of material
TM0650920
Part Number
Wheel Diameter
Inch
Tread Width
Inch
Capacity
lbs.
Hub Length
Inch
Bore ID
Inch
Bearing ID
Inch
Weight
Bearing Type
Temperature Maximum
-65°F to +250°F
Hardness
Rockwell 102 E
Previews
3D
Dimension
2D
Download CAD models