??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
TM-5HL - TM-5HL Hose elbow (miniature)
Bill of material
TM-5HL-4
Model
D
9 mm
A
14.75 mm
B
19.5 mm
E
9.5 mm
F
8.5 mm
d
mm
Previews
3D
Dimension
2D
Download CAD models