??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CHANTO AIR HYDRAULICS
Description
TM-5H - TM-5H Hose nipple (miniature)
Bill of material
TM-5H-4
Model
D
9 mm
A
8.5 mm
B
9 mm
E
8 mm
F
17 mm
d
mm
Previews
3D
Dimension
2D
Download CAD models