??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
TLDM,ALDM - Tension Levers/Safety Tension Levers
Bill of material
TLDM10-30
Part No.
Type Selction
Material of Lever
1045 Carbon Steel
Material of Thread
1045 Carbon Steel
Surface Treatment of Thread
Black Oxide (Black)
Material of Grip
Phenol Resin
M
mm
L Selectable
R
93 mm
h
45 mm
h1
47.5 mm
h2
49.5 mm
S
4 mm
S1
9 mm
A
10 mm
B
25 mm
D
24 mm
d
16 mm
W
24 mm
No.of Teeth
23
Max.Load Fmax
N
Max.Tightening Force Pmax
kN
Reference Mass
g
Previews
3D
Dimension
2D
Download CAD models