??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Kieback & Peter
Description
TLD - Duct temperature sensor
Bill of material
TLD1(300)
Product description
Level of Geometry
Data sheet
Manufacturer
Application (text)
Article
Measuring element / temperature
KP10; 2.731 V / 0 °C; TC = 10 mV/K
Support tube for measuring element
Function
Temperature voltage sensor
Measured variable
Duct temperature
Measuring range / temperature
-30..+100 °C
Measurement tolerance / temperature
Typically ±0.2 K
Time constant / temperature
T = 35 s at 2 m/s air velocity
Ambient temperature
Sensor: -30..+100 °C, Housing: -30..+80 °C
Ambient humidity
< 95% r.h., non-condensing
Connection
Screw terminals ≤ 2.5 mm²
Housing
plastic; Cable entry M16 x 1.5
Color
Lid: RAL7015 slate gray, lower part: RAL7035 light gray
Thermowell
Thermowell (length)
Degree of protection
IP65
Weight
g
Dimensions (W x H x D)
56.2 mm x 73.2 mm x 71.0 mm (without support tube and mounting components)
Duct installation depth
Accessories (not included)
Plug-in flange for variable installation depth (B3); wall console for sensor (Z21)
Previews
3D
Dimension
2D
Download CAD models