TL0140LS080AAAA
Parker Hydraulic Pump & Motor Division
TL Series
Powered by
CAD모델 선택
{parkerhpm/tl_series/tl_series_asmtab.prj},{NB=TL0140LS080AAAA},{SERIES=TL Series},{C1=TL},{C2=0140},{C3=L},{C4=S},{C5=08},{C6=0},{C7=AAAA},{PPATH=tl_series_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Parker Hydraulic Pump & Motor Division
Description
TL Series - LSHT Torqmotors™ and Nichols™ Motors
Bill of material
TL0140LS080AAAA
Part No.
TL0140LS080AAAA
Series
TL Series
Series
TL Series
TL Series
Geometric Displacement
(0140) 141 cm^3/tr (8.6 in^3/rev)
(0170) 169 cm^3/tr (10.3 in^3/rev)
(0195) 195 cm^3/tr (11.9 in^3/rev)
(0240) 238 cm^3/tr (14.5 in^3/rev)
(0280) 280 cm^3/tr (17.1 in^3/rev)
(0310) 310 cm^3/tr (18.9 in^3/rev)
(0360) 364 cm^3/tr (22.2 in^3/rev)
(0140) 141 cm^3/tr (8.6 in^3/rev)
(0170) 169 cm^3/tr (10.3 in^3/rev)
(0195) 195 cm^3/tr (11.9 in^3/rev)
(0240) 238 cm^3/tr (14.5 in^3/rev)
(0280) 280 cm^3/tr (17.1 in^3/rev)
(0310) 310 cm^3/tr (18.9 in^3/rev)
(0360) 364 cm^3/tr (22.2 in^3/rev)
Mounting
(L) Wheel, Front Brake
(U) Wheel, Standard
(L) Wheel, Front Brake
(U) Wheel, Standard
Ports
(S) 7/8-14 SAE
(S) 7/8-14 SAE
Shaft
(08) 1 1/4" Tapered
(08) 1 1/4" Tapered
Rotation
(0) Standard
(1) Reverse Timed Manifold
(0) Standard
(1) Reverse Timed Manifold
Options
(AAAA) Black Paint
(AAAB) No Paint
(AAAC) Double Paint
(AAAF) Castle Nut, Black Paint
(AAAG) Fluorocarbon Seals, Black Paint
(AAAH) Fluorocarbon Seals, No Paint
(AAAJ) High Temperature Commutator Seal, Black Paint
(AABP) Castle Nut, No Paint
(AAFG) High Temperature Commutator Seal, No Paint
(AAFW) Fluorocarbon seals, High Temperature Commutator Seals, Black paint
(AAFA) Fluorocarbon seals, High Temperature Commutator Seals, No paint
(AANG) Fluorocarbon seals, High Temperature Commutator Seals, Castle Nut, Black paint
(AADD) Fluorocarbon seals, High Temperature Commutator Seals, Castle Nut, No paint
(AAAA) Black Paint
(AAAB) No Paint
(AAAC) Double Paint
(AAAF) Castle Nut, Black Paint
(AAAG) Fluorocarbon Seals, Black Paint
(AAAH) Fluorocarbon Seals, No Paint
(AAAJ) High Temperature Commutator Seal, Black Paint
(AABP) Castle Nut, No Paint
(AAFG) High Temperature Commutator Seal, No Paint
(AAFW) Fluorocarbon seals, High Temperature Commutator Seals, Black paint
(AAFA) Fluorocarbon seals, High Temperature Commutator Seals, No paint
(AANG) Fluorocarbon seals, High Temperature Commutator Seals, Castle Nut, Black paint
(AADD) Fluorocarbon seals, High Temperature Commutator Seals, Castle Nut, No paint
L Length
121.43 (4.78)
mm (in)
Weight
10.9 (24.1)
kg (lb)
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성