??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Baldor Reliance
Description
TL-1615-K Metric - Taper-Lock Bushings
Bill of material
119039
Bore
mm
Part Number
Weight
0.7 lbs
Bushing Keyway
mm
Shaft Keyseat (Ref.)
mm
Torque Capacity
4.300 lbs-in
Wrench Torque Install. Screws
175 lbs-in
A
56.90 mm
B
38.10 mm
CL 30 Iron - Hub Diameter
82.55 mm
Steel Hub Diameter
76.20 mm
Bolt Circle
53.975 mm
Quantity - Number of Bolts
2
Size of Bolts
3/8-16UNC
Standard Hex Key
35.052 mm
Short Key
20.574 mm
Standard Hex Key
41.402 mm
Short Key
27.94 mm
Previews
3D
Dimension
2D
Download CAD models