??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKQT32H20
Bill of material
TKQT32H20-30W25R28+5L-FOCL-MOCL
Order number
TKQT32H20
Inner Link width
mm
BK
37 mm
HG
25.5 mm
HI
20 mm
Winding radius
mm
Direction of arm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
82 mm
Infotext
Explanation of Mounting height (HM)
Number of Link
5
Total Length
160.000 mm
Type of Connecting parts (Fixing side)
Connecting parts (Fixing side)
Type of Connecting type (Traveling side)
Connecting parts (Traveling type)
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Previews
3D
Dimension
2D
Download CAD models