??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKP45H25
Bill of material
TKP45H25-30W38R50+6L-FOA-MIA
Size
TKP45H25
Inner Link width
mm
Winding radius
mm
Direction of arm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
6
Total lenght
270 mm
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Type of Connecting parts (Fixing side)
Connecting parts (Fixing side)
Type of Connecting type (Traveling side)
Connecting parts (Traveling type)
Previews
3D
Dimension
2D
Download CAD models