??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKP35H32
Bill of material
TKP35H32-30W16R48+7L-FO-MO
Size
TKP35H32
Inner Link width
mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Arm Type
Number of Link
7 mm
Total Length
245.000 mm
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Type of Connecting parts (Fixing side)
Connecting parts (Fixing side)
The perimeter side attachment
Type of Connecting parts (Traveling side)
Connecting parts (Traveling side)
The perimeter side attachment
Previews
3D
Dimension
2D
Download CAD models