??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKP17H11
Bill of material
TKP17H11-30W10R17+6L-FO-MO
Size
TKP17H11
Inner Link width
10 mm
Winding radius
17 mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
6
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Total lenght
102.0 mm
Type of Connecting parts (Fixing side)
FO
Connecting parts (Fixing side)
Type of Connecting type (Traveling side)
Previews
3D
Dimension
2D
Download CAD models