??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKHC56H33
Bill of material
TKHC56H33SH50R60+6L-FU-MU
Order number
TKHC56H33
Inner Link width
mm
Enter value for W
Inner Link width
mm
cm
inch
ft
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
6 mm
Total lenght
336.00 mm
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Type of Connecting parts (Fixing side)
FU
Type of Connecting parts (Traveling side)
MU
Previews
3D
Dimension
2D
Download CAD models