??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tsubakimoto Chain Co.
Description
TKC64H50
Bill of material
TKC64H50W110R135+9L-FOA-MOA
Order number
TKC64H50
Inner Link width
mm
Winding radius
mm
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
Mounting height HM
mm
Enter value for HM
Mounting height HM
mm
cm
inch
ft
Infotext
Explanation of Mounting height (HM)
Number of Link
9 mm
Position of traveling
mm
Enter value for POS
Position of traveling
mm
cm
inch
ft
Total lenght
576.00 mm
Type of Connecting parts (Fixing side)
Type of Connecting parts (Traveling side)
Previews
3D
Dimension
2D
Download CAD models