??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
TKA38 - TKA series
Bill of material
TKA38.060.025.70-346.5 FU/MU
Article number
TKA38.060.025.70-346.5 FU/MU
Series
TKA38
Model
Installation variants
Inner link width
mm
Outer link width
41 mm
Inner height
26 mm
Outer link height
36 mm
Chain length
346.5 mm
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Strain relief, fixed end
Strain relief, moving end
Connection height
176.0 mm
Pitch
38.5 mm
Number of RKR members to be used
0
Info PDF
PDF Catalog
Previews
3D
Dimension
2D
Download CAD models