??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 76
HELP_VARIABLE
Company
Spraying Systems
Description
TK Series - Nozzles - Metric
Bill of material
B1/4TT-SS+TK-SS7.5_m
SalesPart
Model
TK
Inlet Connection Size
1/4
Male/Female
Capacity Size
Thread Type
BSPT
Materials
Spray Pattern
Flat Spray
Equiv Orifice Diam
Flow Rate (lpm) at 0.2 bar
Flow Rate (lpm) at 0.5 bar
Flow Rate Capacity (lpm) at 0.7 bar
Flow Rate (lpm) at 1.5 bar
Flow Rate Capacity (lpm) at 2 bar
Flow Rate (lpm) at 3 bar
Flow Rate (lpm) at 4 bar
Spray Angle at 0.5 bar
Spray Angle at 1.5 bar
Spray Angle at 4 bar
L
mm
S1
17.463 mm
Previews
3D
Wymiar
2D
Pobierz modele CAD