??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK PS 1111-7-m
Bill of material
10540401
MD01
VAR__MANUID_
10540401
Short Description
TK PS 1111-7-m
Long Description
Empty enclosure, protection class IP66, Polystyrene, U<sub>i</sub>=690V AC, U<sub>i</sub>=1000V DC, internal fixing points, for standard indoor installations, Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts, M20/M25, (7 side)<br /><strong>Dimensions: </strong>110 x 110 x 66 mm
International product number
4013902861071
Product number of the Manufacturer
10540401
Manufacturer Name
Spelsberg
Manufacturer Type Description
TK PS 1111-7-m
EF000007
EV000270
EF000008
110
EF000040
110
EF000049
66
EF000116
7035
EF000118
false
EF000122
0
EF000123
0
EF000664
true
EF001039
false
EF001062
false
EF001089
false
EF001229
false
EF001257
EV000154
EF002169
EV000139
EF004293
EV006813
EF005474
EV006422
EF005554
0
EF005774
false
EF005823
true
EF006054
false
EF006279
false
EF006569
EV006034
EF007381
false
EF007536
false
EF007965
true
EF009169
false
EF009278
false
EF009582
true
EF011401
false
EF011959
-
EF014986
3.900
EF014987
-
EF014988
-
EF014989
-
EF015208
false
EF020363
false
EF020814
false
EF022994
false
Minimum Order Quantity
1
WEIGHT
0.1718
LENGTH
110
WIDTH
110
DEPTH
66
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models