??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK MPI-3625
Bill of material
19501201
MD01
VAR__MANUID_
19501201
Short Description
TK MPI-3625
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey, TK PS / TK PC 3625<br /><strong>Dimensions: </strong>331 x 220 x 2,5 mm
International product number
4013902152193
Product number of the Manufacturer
19501201
Manufacturer Name
Spelsberg
Manufacturer Type Description
TK MPI-3625
EF000008
331
EF000040
2.5
EF000115
true
EF000139
EV006034
EF002169
EV000139
Minimum Order Quantity
1
WEIGHT
0.2801
LENGTH
220
WIDTH
331
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
39219030
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
PL
MD04
MD04
Previews
3D
2D
Download CAD models