??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK MPI-1813
Bill of material
19501101
MD01
VAR__MANUID_
19501101
Short Description
TK MPI-1813
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey, TK PS / TK PC 1813<br /><strong>Dimensions: </strong>100 x 146 x 2,5 mm
International product number
4013902397280
Product number of the Manufacturer
19501101
Manufacturer Name
Spelsberg
Manufacturer Type Description
TK MPI-1813
EF000008
100
EF000040
2.500
EF000115
true
EF000139
EV006034
EF002169
EV000139
Minimum Order Quantity
1
WEIGHT
0.652
LENGTH
146
WIDTH
100
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
PL
MD04
MD04
Previews
3D
2D
Download CAD models