??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK MPI-1811
Bill of material
19500601
MD01
VAR__MANUID_
19500601
Short Description
TK MPI-1811
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey, TK PS/PC 1811 + ALS 2011<br /><strong>Dimensions: </strong>150 x 90 x 2,5 mm
International product number
4013902152155
Product number of the Manufacturer
19500601
Manufacturer Name
Spelsberg
Manufacturer Type Description
TK MPI-1811
EF000008
150
EF000040
2.5
EF000115
true
EF000139
EV006034
EF002169
EV000139
Minimum Order Quantity
1
WEIGHT
0.0536
LENGTH
90
WIDTH
150
DEPTH
2.5
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models