??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK MPI-1309
Bill of material
19500901
MD01
VAR__MANUID_
19500901
Short Description
TK MPI-1309
Long Description
Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers, grey, TK PS / TK PC 1309<br /><strong>Dimensions: </strong>110 x 74 x 2,5 mm
International product number
4013902152186
Product number of the Manufacturer
19500901
Manufacturer Name
Spelsberg
Manufacturer Type Description
TK MPI-1309
EF000008
110
EF000040
2.500
EF000115
true
EF000139
EV006034
EF002169
EV000139
Minimum Order Quantity
1
WEIGHT
0.0392
LENGTH
74
WIDTH
110
DEPTH
2.500
CUSTOMS_TARIFF_NUMBER1
39219041
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models