??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
TK DS-ku/sw
Bill of material
19001201
MD01
VAR__MANUID_
19001201
Short Description
TK DS-ku/sw
Long Description
Cover screw as additional screw, from TK PS/PC 77, black cover screw for all transparent covers in product groups TK 77-6 / 97-6 / 99-6 / 1111-7 / 1309-6 / 1313-7 / 1809-6 / 1811-6f / 1811-9 / 1813-6f / 1813-9 / 1818-6f / 1818-9 / 2518-6f / 2518-9<br /><strong>Dimensions: </strong>10,5 x 10,5 x 34 mm
International product number
4013902558773
Product number of the Manufacturer
19001201
Manufacturer Name
Spelsberg
Manufacturer Type Description
TK DS-ku/sw
EF000215
EV000154
EF013236
true
EF013237
true
Minimum Order Quantity
1
WEIGHT
0.0015
LENGTH
10.500
WIDTH
10.500
DEPTH
34
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
2D
Download CAD models