??
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Mecanizados Alcoy
Description
Type 00 - Basic version
Bill of material
MDF1401000001C00/P11
Info
Info
Series
To ISO 6022 standards
Type
00
Bore Ø
mm
Rod Ø
mm
Stroke
mm
Enter value for CORSA
Stroke
mm
cm
inch
ft
Technical information
-
Effective stroke
mm
Enter value for CORSAX
Effective stroke
mm
cm
inch
ft
Cushioning
Rod threading
Dimension of rod extension
mm
Enter value for WF
Dimension of rod extension
mm
cm
inch
ft
Air bleeds
Seals
Spacers
Oil port threading
Thread
Position of front connection
Position of rear connection
Position of front cushioning
Position of rear cushioning
Position of front air bleed
Position of rear air bleed
Front inductive sensor
Rear inductive sensor
Front connector type
Rear connector type
Front cartridge
Rear cartridge
Drainage
Rod accessory
A
mm
f8 Ø
mm
CH
mm
max Ø
mm
Ø
mm
(Metric)
(Metric)
-
Ø
mm
K
mm
VE
mm
Y
mm
PJ
mm
max
mm
Cylinder weight
kg
Previews
3D
Dimension
2D
Download CAD models