??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Tilting adaptor 10° for support arm connection Ø 130 mm - Support arm system CP 60/120
Bill of material
6206.400
Model No.
6206.400
PDF Catalog
PDF Catalog
Designation 1
Tilting adaptor 10°
Designation 2
for support arm connection Ø 130 mm
Weight
0.600 kg
CNSECLASS51
27-18-92-47
CNSECLASS70
27-18-92-61
CNSECLASS80
27-40-05-56
CNSETIM40
EC000882
Previews
3D
Dimension
2D
Download CAD models