??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Tilt table with optimised height - -
Bill of material
314050
Order No.
314050
width
60 mm
height
15 mm
height
38 mm
Length
80 mm
thread
M 4 mm
Previews
3D
2D
Download CAD models