??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
THUS - Heat-Shrinkable Tubes
Bill of material
THUS1.0
Part No.
Material
Electron Beam Cross-Bridge Soft Polyolefin Resin
Nominal Size No.
Standard Dimensions Inner Dia.
mm
Standard Dimensions Inner Dia. Tolerance
+/-0.25 mm
Standard Size Thickness
0.1 mm
Standard Size Length
20 mm
Dimension After Complete Shrink Inner Dia. (Max.)
mm
Dimension After Complete Shrink Thickness (Min.)
0.25 mm
Previews
3D
Dimension
2D
Download CAD models