??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
THS, THSS - Dowel Pins - Through Hole
Bill of material
THS6-15
Part Number
Material
Hardness
45~50HRC
D Selection
mm
D Tolerance
+0.020/+0.012 mm
L Selection
mm
l1
2.0 mm
l2
0.3 mm
l
8 mm
MxP
M4x0.7
Previews
3D
Dimension
2D
Download CAD models