??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Air Logic
Description
Threaded Floating Disk Check Valves
Bill of material
F2804404P80
Preview
Product ID
Manufacturer Part Number
Product Name
Product Long Description
Check valves will prevent flow in one direction and facilitate flow in the opposite direction. Check valves are sometimes called non-return valves. Floating disk style check valves have a disk that will change position inside of the body with the flow of media. In the forward direction, the media is able to flow around the disk. In the reverse direction, the disk is pushed against the seat and prevents flow. Air Logic's F970 check valves combine the benefits of a soft silicone seat with a hard floating disk: great sealing characteristics and high reverse pressure ratings.
Part Number Description
Tubing Inside Diameter ID
Inch
Connection Type
Barbed
Typical Tube Retention Pressure
8.6 bar
Typical Tube Retention Pressure
125 psi
Pound Square Supply Pressure 75 label
Maximum Pressure
5.2 bar
Maximum Pressure
75 psi
Reverse Flow scim
Less than 0.06
Reach
Recommended System Filtration
5 μm
Restriction of Hazardous Substances rohs 3
Installation Method
Push-In
Maxiumum Pressure Parametric Search
75
Forward Flow 75 Pound Square inch psi Label
Wetted Material
Barb
Inch
Cracking Pressure
0.36 psi
Previews
3D
2D
Download CAD models