??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
FATH
Description
Threaded Bush for Square Tubes 60 x 60
Bill of material
098V603012
Part #
Version
B
60 mm
b
mm
L
55 mm
Size
S
45 mm
Fmax
11770 N
Weight
g
Customs Tariff Number
39269097
ID #
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models