??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
FATH
Description
Threaded Bush for Square Tubes 50 x 30
Bill of material
098VE50302010
Part #
Version
50 x 30 x 2.0
B1
50 mm
b1
46.0 mm
B2
30 mm
b2
26.0 mm
L
33 mm
Size
S
27 mm
Fmax
4900 N
Weight
g
Customs Tariff Number
39269097
ID #
Certificate
Certificate
Certificate
Certificate
Previews
3D
Dimension
2D
Download CAD models