??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Thin Glass Grippers STGG - STGG S 100x55 1xE100 A
Bill of material
SCHMALZ 10.01.30.00469 STGG S 100x55 1xE100 A
Name
10_01_30_00469
NNCUSTOM
STGG S 100x55 1xE100 A
NTCUSTOM
Flächensauggreifsystem
NBCUSTOM
STGG S 100x55 1xE100 A
LINACUSTOM
STGG S 100x55 1xE100 A
Order number
10.01.30.00469
B
55 mm
d
6 mm
d1
4 mm
d2
14 mm
D mk
46 mm
G1
G3/8"-IG
G2
M4-IG
G3
M4-IG
H
65 mm
H2
10.5 mm
L
100 mm
Y1
73 mm
Haltekraft
4 ... 15 N
Saugvermögen
160 ... 235 l/min
Luftverbrauch
60 ... 120 l/min
Druckbereich (Betriebsdruck)
1,0 ... 3,0 bar
Umgebungstemperatur
5 ... 60 °C
Weight
215 g
Previews
3D
Dimension
2D
Download CAD models