??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
ThermoTech - Rubber Tread ThermoTech Wheels
Bill of material
2.00004.613 H
Part Number
2.00004.613 H
Wheel
ThermoTech Wheels
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Bearing Type
Teflon
Capacity
250 Pounds
Temperature Range
-45°F to +525°F Intermittent Service, (+490° Continuous Service)
Bearing Bore
1/2 Inch
Hub Length
1 5/16 Inch
Spanner Bushing Bore
3/8 Inch
Spanner Bushing Length
1 1/2 Inch
Weight
3/4 Pounds
Previews
3D
Dimension
2D
Download CAD models